Self-acting Pressure and Flow Controllers

AVQM



AVQM

AVQM

Technical data



Code number 003H6735 
DN 15 
kvs 1.6  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
tmin 2  °C
tmax 150  °C
Connection type Ext. thread 
Connection size G 3/4 A 
dPb 0.2  bar
Installation place Free 
Valve body Red bronze CuSn5ZnPb (Rg5) 
Function Flow controller with int. control valve 
Setting type None 
Qnom 0.86  m3/h
Qmin 0.03  m3/h
Qmax 0.9  m3/h
Min. Dp 0  bar
Max. Dp 12  bar
Stroke 5  mm
Cavitation factor 0.6 
Remarks Stroke 10 mm; Control characteristic - logarithmic; Control ratio >1:30; Max. leakage 0,05% Kvs 
EAN 5702421542569 

Accessories



003H6902 Thread tailpieces
003H6908 Weld-on tailpieces
003H6915 Flange tailpieces