AHP



AHP

AHP

Technical data



Code number 003L3619 
DN 15 
kvs 1.6  m3/h
PN 16  bar
Medium Glycolic water up to 50% 
Medium alternative 1 Circulation water 
Medium alternative 2 Glycolic water up to 50% 
tmin 2  °C
tmax 120  °C
Connection type Ext. thread 
Connection size G 3/4 A 
Installation place Free 
Valve body Dezincing free brass CuZn36Pb2As 
Function Diff. press. controller 
Setting type Adjustable 
Min. Dp set 0.2  bar
Max. Dp set 0.4  bar
Min. Dp 0.1  bar
Max. Dp 2.5  bar

Accessories



003H6902 Thread tailpieces
003H6908 Weld-on tailpieces
003H6915 Flange tailpieces
003L3561 Impulse Tubes
003L3562 Impulse Tubes
003L8151 Compression fittings for impulse tubes