AHP



AHP

AHP

Technical data



Code number 003L3625 
DN 50 
kvs 20  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
Medium alternative 2 Glycolic water up to 50% 
tmin 2  °C
tmax 120  °C
Connection type Ext. thread 
Connection size G 2 1/2 A 
Installation place Return 
Valve body Grey cast iron EN-GJL-250 (GG-25) 
Function Diff. press. controller 
Setting type Adjustable 
Min. Dp set 0.35  bar
Max. Dp set 0.75  bar
Min. Dp 0.1  bar
Max. Dp 2.5  bar

Accessories



003L8151 Compression fittings for impulse tubes
003L8153 Impulse Tubes