AHP



AHP

AHP

Technical data



Code number 003L3626 
DN 50 
kvs 20  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Glycolic water up to 30% 
Medium alternative 2 Glycolic water up to 50% 
tmin 2  °C
tmax 120  °C
Connection type Ext. thread 
Connection size G 2 1/2 A 
Installation place Return 
Valve body Grey cast iron EN-GJL-250 (GG-25) 
Function Diff. press. controller 
Setting type Adjustable 
Min. Dp set 0.6  bar
Max. Dp set 1  bar
Min. Dp 0.1  bar
Max. Dp 2.5  bar

Accessories



003L8151 Compression fittings for impulse tubes
003L8153 Impulse Tubes