AHP



AHP

AHP

Technical data



Code number 003L3630 
DN 65 
kvs 30  m3/h
PN 16  bar
Medium Circulation water 
Medium alternative 1 Circulation water 
Medium alternative 2 Glycolic water up to 50% 
tmin 2  °C
tmax 120  °C
Connection type Flange 
Installation place Return 
Valve body Grey cast iron EN-GJL-250 (GG-25) 
Function Diff. press. controller 
Setting type Adjustable 
Min. Dp set 0.2  bar
Max. Dp set 0.4  bar
Min. Dp 0.1  bar
Max. Dp 2.5  bar

Accessories



003L8151 Compression fittings for impulse tubes
003L8153 Impulse Tubes