RAVV



RAVV

RAVV

Technical data



Code number 013U1251 
PN 16  bar
Installation place Flow 
Min. setting temp. 40  °C
Max. setting temp. 70  °C
Capillary length 1.5  m
Gain Ks 0.8  mm/°C
Max. sensor temp. 120  ° C
Max. ambient temp. at sensor 120  ° C
Min. ambient temp. at thermostat 0  °C
Max. ambient temp. at thermostat 70  °C
Sensor connection R 1/2 
Remarks RAVV max. temperatur 130°C 

Accessories



017-4369 Sensor pockets
017-4370 Sensor pockets