RAVV



RAVV

RAVV

Technical data



Code number 013U1253 
PN 16  bar
Installation place Flow 
Min. setting temp. 10  °C
Max. setting temp. 38  °C
Capillary length 5  m
Gain Ks 0  mm/°C
Max. sensor temp. 120  ° C
Max. ambient temp. at sensor 120  ° C
Min. ambient temp. at thermostat 0  °C
Max. ambient temp. at thermostat 70  °C
Sensor connection R 1/2 
Remarks RAVV max. temperatur 130°C