AFT 26



AFT 06/17/26/27

AFT 26

Technical data



Code number 065-4396 
PN 40  bar
Min. setting temp. -20  °C
Max. setting temp. 50  °C
Capillary length 5  m
Time constant 120  seconds
Gain Ks 0.8  mm/°C
Max. sensor temp. 150  ° C
Max. ambient temp. at sensor 70  ° C
Min. ambient temp. at thermostat 0  °C
Max. ambient temp. at thermostat 70  °C
Sensor connection R1 conic male thread acc. to DIN 2999 
Remarks Time constant with pocket