AME/V 110/120 NL/X & AMI 140



AMV(E) 110 NL and AMV(E) 120 NL actuators are used 0-10V and 3-point gear actuators that combine with AB-QM (sizes DN10-DN32) for superb control.

AMI 140 is 2-point 3-wire actuator used with AB-QM DN10-DN32.


AME/V 110/120 NL/X & AMI 140

Technical data



Code No.TypeSupply voltageFrequencySpindle speed

AME 110 NLX 0-10V with position feedback signal

082H8060 AME 110 NLX24 VAC 24 s/mm
082H8062 AME 110 NLX24 VAC 24 s/mm
082H8064 AME 110 NLX24 VAC 24 s/mm

AME 110/120 NL 0-10V

082H8057 AME 110 NL24 VAC50/60 Hz24 s/mm
082H8059 AME 120 NL24 VAC50/60 Hz12 s/mm
082H8077 AME 110 NL24 VAC50/60 Hz24 s/mm
082H8079 AME 120 NL24 VAC50/60 Hz12 s/mm
082H8087 AME 110 NL24 VAC50/60 Hz24 s/mm
082H8089 AME 120 NL24 VAC50/60 Hz12 s/mm

AMI 140 On/Off actuator

082H8048 AMI 14024 VAC50/60 Hz12 s/mm
082H8049 AMI 140230 VAC50/60 Hz12 s/mm

AMV 110/120 NL and 3-point actuator

082H8056 AMV 110 NL24 VAC50/60 Hz24 s/mm
082H8058 AMV 120 NL24 VAC50/60 Hz12 s/mm
082H8076 AMV 110 NL24 VAC50/60 Hz24 s/mm
082H8078 AMV 120 NL24 VAC50/60 Hz12 s/mm
082H8086 AMV 110 NL24 VAC50/60 Hz24 s/mm
082H8088 AMV 120 NL24 VAC50/60 Hz12 s/mm