TWA-Z



Danfoss TWA-Z is an On/Off thermic actuator that fits on the AB-QM DN10-32 and is available in 24V and 230V versions, as well as NC and NO.

TWA-Z

Technical data



TWA-Z
Code No.Max. medium temperatureMin. strokeFrequencyCable lengthPower supplyEANWeight
(kg)
Type

TWA-Z

082F1260 120 C2.8 mm50/60 Hz1.2 m24 V AC 0.15NO
082F1262 120 C2.8 mm50/60 Hz1.2 m24 V AC 0.15NC
082F1264 120 C2.8 mm50/60 Hz1.2 m230 V AC 0.15NO
082F1266 120 C2.8 mm50/60 Hz1.2 m230 V AC 0.15NC
082F1268 120 C2.8 mm50/60 Hz5 m24 V AC 0.15NC
082F1270 120 C2.8 mm50/60 Hz10 m24 V AC 0.15NC
082F1272 120 C2.8 mm50/60 Hz5 m230 V AC 0.15NC
082F1274 120 C2.8 mm50/60 Hz10 m230 V AC 0.15NC

TWA-Z HF

082F1380 120 C2.8 mm50/60 Hz1.2 m24 V AC 0.15NC
082F1382 120 C2.8 mm50/60 Hz1.2 m230 V AC 0.15NC
082F1384 120 C2.8 mm50/60 Hz5 m24 V AC 0.15NC
082F1386 120 C2.8 mm50/60 Hz10 m24 V AC 0.15NC
082F1388 120 C2.8 mm50/60 Hz5 m230 V AC 0.15NC
082F1390 120 C2.8 mm50/60 Hz10 m230 V AC 0.15NC