Heat Exchangers

XB 04, 1-pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications and also in HVAC, cooling and industrial applications.


XB 04, 1-pass

Technical data



Code No.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNo. of passesNo. of plates

XB 04-1

004B1011 XB 04-1-825Ext. threadG 3/4 x 20mm 18
004B1012 XB 04-1-1025Ext. threadG 3/4 x 20mm 110
004B1014 XB 04-1-1625Ext. threadG 3/4 x 20mm 116
004B1016 XB 04-1-2025Ext. threadG 3/4 x 20mm 120
004B1017 XB 04-1-2625Ext. threadG 3/4 x 20mm 126
004B1019 XB 04-1-3025Ext. threadG 3/4 x 20mm 130
004B1021 XB 04-1-3625Ext. threadG 3/4 x 20mm 136
004B1023 XB 04-1-4025Ext. threadG 3/4 x 20mm 140
004B1024 XB 04-1-5025Ext. threadG 3/4 x 20mm 150
004B1026 XB 04-1-6025Ext. threadG 3/4 x 20mm 160