Heat Exchangers

XB 06 H/L, 1-pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications, and also in HVAC, cooling and industrial applications.


XB 06 H/L, 1-pass

Technical data



Code No.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNo. of passesNo. of plates

XB 06H-1

004B2036 XB 06H-1-8 25Ext. threadG 3/4 x 20mm 18
004B2037 XB 06H-1-10 25Ext. threadG 3/4 x 20mm 110
004B2038 XB 06H-1-16 25Ext. threadG 3/4 x 20mm 116
004B2039 XB 06H-1-20 25Ext. threadG 3/4 x 20mm 120
004B2041 XB 06H-1-26 25Ext. threadG 3/4 x 20mm 126
004B2042 XB 06H-1-30 25Ext. threadG 3/4 x 20mm 130
004B2043 XB 06H-1-36 25Ext. threadG 3/4 x 20mm 136
004B2044 XB 06H-1-40 25Ext. threadG 3/4 x 20mm 140
004B2046 XB 06H-1-50 25Ext. threadG 3/4 x 20mm 150
004B2047 XB 06H-1-60 25Ext. threadG 3/4 x 20mm 160
004B2048 XB 06H-1-70 25Ext. threadG 3/4 x 20mm 170

XB 06L-1

004B2024 XB 06L-1-8 25Ext. threadG 3/4 x 20mm 18
004B2025 XB 06L-1-10 25Ext. threadG 3/4 x 20mm 110
004B2026 XB 06L-1-16 25Ext. threadG 3/4 x 20mm 116
004B2027 XB 06L-1-20 25Ext. threadG 3/4 x 20mm 120
004B2028 XB 06L-1-2625Ext. threadG 3/4 x 20mm 126
004B2029 XB 06L-1-30 25Ext. threadG 3/4 x 20mm 130
004B2030 XB 06L-1-36 25Ext. threadG 3/4 x 20mm 136
004B2031 XB 06L-1-40 25Ext. threadG 3/4 x 20mm 140
004B2032 XB 06L-1-50 25Ext. threadG 3/4 x 20mm 150
004B2033 XB 06L-1-60 25Ext. threadG 3/4 x 20mm 160
004B2034 XB 06L-1-70 25Ext. threadG 3/4 x 20mm 170