Heat Exchangers

XB 24, 1-pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications, and also in HVAC, cooling and industrial applications.


XB 24, 1-pass

Technical data



Code No.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNo. of passesNo. of plates

XB 24-1

004B1027 XB 24-1-10 25Ext. threadG 3/4 x 20mm 110
004B1028 XB 24-1-16 25Ext. threadG 3/4 x 20mm 116
004B1029 XB 24-1-20 25Ext. threadG 3/4 x 20mm 120
004B1031 XB 24-1-26 25Ext. threadG 3/4 x 20mm 126
004B1032 XB 24-1-30 25Ext. threadG 3/4 x 20mm 130
004B1033 XB 24-1-36 25Ext. threadG 3/4 x 20mm 136
004B1034 XB 24-1-40 25Ext. threadG 3/4 x 20mm 140
004B1067 XB 24-1-50 25Ext. threadG 1 x 50mm150
004B1068 XB 24-1-60 25Ext. threadG 1 x 50mm160
004B1069 XB 24-1-70 25Ext. threadG 1 x 50mm170