Heat Exchangers

XB 37 H/L/M, 1-pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications, and also in HVAC, cooling and industrial applications.


XB 37 H/L/M, 1-pass

Technical data



Code No.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNo. of passesNo. of plates

XB 37H-1, 50mm

004B1705 XB 37H-1-10 25Ext. threadG 1 x 50mm110
004B1706 XB 37H-1-16 25Ext. threadG 1 x 50mm116
004B1707 XB 37H-1-20 25Ext. threadG 1 x 50mm120
004B1708 XB 37H-1-26 25Ext. threadG 1 x 50mm126
004B1709 XB 37H-1-30 25Ext. threadG 1 x 50mm130
004B1710 XB 37H-1-36 25Ext. threadG 1 x 50mm136
004B1711 XB 37H-1-40 25Ext. threadG 1 x 50mm140
004B1712 XB 37H-1-50 25Ext. threadG 1 x 50mm150
004B1714 XB 37H-1-60 25Ext. threadG 1 x 50mm160
004B1715 XB 37H-1-70 25Ext. threadG 1 x 50mm170
004B1716 XB 37H-1-80 25Ext. threadG 1 x 50mm180
004B1717 XB 37H-1-90 25Ext. threadG 1 x 50mm190
004B1718 XB 37H-1-100 25Ext. threadG 1 x 50mm1100
004B1719 XB 37H-1-110 25Ext. threadG 1 x 50mm1110
004B1720 XB 37H-1-120 25Ext. threadG 1 x 50mm1120

XB 37L-1, 50mm

004B1675 XB 37L-1-10 25Ext. threadG 1 x 50mm110
004B1676 XB 37L-1-16 25Ext. threadG 1 x 50mm116
004B1677 XB 37L-1-20 25Ext. threadG 1 x 50mm120
004B1678 XB 37L-1-26 25Ext. threadG 1 x 50mm126
004B1679 XB 37L-1-30 25Ext. threadG 1 x 50mm130
004B1680 XB 37L-1-36 25Ext. threadG 1 x 50mm136
004B1681 XB 37L-1-40 25Ext. threadG 1 x 50mm140
004B1682 XB 37L-1-50 25Ext. threadG 1 x 50mm150
004B1683 XB 37L-1-60 25Ext. threadG 1 x 50mm160
004B1684 XB 37L-1-70 25Ext. threadG 1 x 50mm170
004B1685 XB 37L-1-80 25Ext. threadG 1 x 50mm180
004B1686 XB 37L-1-90 25Ext. threadG 1 x 50mm190
004B1687 XB 37L-1-100 25Ext. threadG 1 x 50mm1100
004B1688 XB 37L-1-110 25Ext. threadG 1 x 50mm1110
004B1689 XB 37L-1-120 25Ext. threadG 1 x 50mm1120

XB 37M-1, 50mm

004B1690 XB 37M-1-10 25Ext. threadG 1 x 50mm110
004B1691 XB 37M-1-16 25Ext. threadG 1 x 50mm116
004B1692 XB 37M-1-20 25Ext. threadG 1 x 50mm120
004B1693 XB 37M-1-26 25Ext. threadG 1 x 50mm126
004B1694 XB 37M-1-30 25Ext. threadG 1 x 50mm130
004B1695 XB 37M-1-36 25Ext. threadG 1 x 50mm136
004B1696 XB 37M-1-40 25Ext. threadG 1 x 50mm140
004B1697 XB 37M-1-50 25Ext. threadG 1 x 50mm150
004B1698 XB 37M-1-60 25Ext. threadG 1 x 50mm160
004B1699 XB 37M-1-70 25Ext. threadG 1 x 50mm170
004B1700 XB 37M-1-80 25Ext. threadG 1 x 50mm180
004B1701 XB 37M-1-90 25Ext. threadG 1 x 50mm190
004B1702 XB 37M-1-100 25Ext. threadG 1 x 50mm1100
004B1703 XB 37M-1-110 25Ext. threadG 1 x 50mm1110
004B1704 XB 37M-1-120 25Ext. threadG 1 x 50mm1120