Heat Exchangers

XB 70 H/L/M, 1-pass



Copper brazed stainless steel heat exchangers with one pass designed for district heating systems offer a compact design and excellent heat transfer properties.

They are suitable for heating and domestic hot water applications, and also in HVAC, cooling and industrial applications.

The heat exchanger can consist of plates type L or plates type H. By combinations of these two plate types the plate set is called type M.

Please note: brackets on XB 60 and XB 70 are mounted from factory!


XB 70 H/L/M, 1-pass

Technical data



Code No.TypeMax. operation pressure
(bar)
Connection typeConnection sizeNo. of passesNo. of plates

XB 70H-1

004B2012 XB 70H-1-50 25 / 16FlangeDN65 / DN100150
004B2013 XB 70H-1-60 25 / 16FlangeDN65 / DN100160
004B2014 XB 70H-1-70 25 / 16FlangeDN65 / DN100170
004B2015 XB 70H-1-80 25 / 16FlangeDN65 / DN100180
004B2016 XB 70H-1-90 25 / 16FlangeDN65 / DN100190
004B2017 XB 70H-1-100 25 / 16FlangeDN65 / DN1001100
004B2018 XB 70H-1-110 25 / 16FlangeDN65 / DN1001110
004B2019 XB 70H-1-120 25 / 16FlangeDN65 / DN1001120
004B2020 XB 70H-1-140 25 / 16FlangeDN65 / DN1001140
004B2021 XB 70H-1-160 25 / 16FlangeDN65 / DN1001160
004B2022 XB 70H-1-180 25 / 16FlangeDN65 / DN1001180
004B2023 XB 70H-1-200 25 / 16FlangeDN65 / DN1001200

XB 70L-1

004B2425 XB 70L-1 50 25 / 16FlangeDN65 / DN100150
004B2430 XB 70L-1 60 25 / 16FlangeDN65 / DN100160
004B2435 XB 70L-1 70 25 / 16FlangeDN65 / DN100170
004B2440 XB 70L-1 80 25 / 16FlangeDN65 / DN100180
004B2445 XB 70L-1 90 25 / 16FlangeDN65 / DN100190
004B2450 XB 70L-1 100 25 / 16FlangeDN65 / DN1001100
004B2455 XB 70L-1 110 25 / 16FlangeDN65 / DN1001110
004B2460 XB 70L-1 120 25 / 16FlangeDN65 / DN1001120
004B2470 XB 70L-1 140 25 / 16FlangeDN65 / DN1001140
004B2480 XB 70L-1 160 25 / 16FlangeDN65 / DN1001160
004B2490 XB 70L-1 180 25 / 16FlangeDN65 / DN1001180
004B2499 XB 70L-1 200 25 / 16FlangeDN65 / DN1001200

XB 70M-1

004B2000 XB 70M-1-50 25 / 16FlangeDN65 / DN100150
004B2001 XB 70M-1-60 25 / 16FlangeDN65 / DN100160
004B2002 XB 70M-1-70 25 / 16FlangeDN65 / DN100170
004B2003 XB 70M-1-80 25 / 16FlangeDN65 / DN100180
004B2004 XB 70M-1-90 25 / 16FlangeDN65 / DN100190
004B2005 XB 70M-1-100 25 / 16FlangeDN65 / DN1001100
004B2006 XB 70M-1-110 25 / 16FlangeDN65 / DN1001110
004B2007 XB 70M-1-120 25 / 16FlangeDN65 / DN1001120
004B2008 XB 70M-1-140 25 / 16FlangeDN65 / DN1001140
004B2009 XB 70M-1-160 25 / 16FlangeDN65 / DN1001160
004B2010 XB 70M-1-180 25 / 16FlangeDN65 / DN1001180
004B2011 XB 70M-1-200 25 / 16FlangeDN65 / DN1001200